Schneider-Electric
 
ISM11951 picture- web-product-data-sheet
ISM11951
OptiLine 70 - joint cover piece for front cover - PC/ABS - aluminium metallic
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product type Joint cover piece for front cover
Colour Aluminium metallic
Quantity package 1 / unit Set of 5
Complementary
Trunking material Aluminium
Trunking dimension 120 x 55 mm
95 x 55 mm
155 x 55 mm
80 x 55 mm
185 x 55 mm
Fixing mode Snap-fitted
Product material PC/ABS painted
Length 23 mm
Height 71 mm
Width 24 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 2.4 cm
Package 1 Length 2.3 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 500
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.713 kg
Package 3 Height 30 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months