This Application will be decommissioned as of January 7th 2025

ISM15000P |
Schneider-Electric
 
ISM15000P picture- web-product-data-sheet
ISM15000P
OptiLine 70 - adaptor - 2 modules - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Post
Service box
Pole
Trunking
Product type Adaptor
Trunking material Plastic
Aluminium
Type of pole Two installation boxes
Two-sided
One installation box
One-sided
Type of post Two-sided
One-sided
Type of service box Service box kit
Trunking dimension 185 x 55 mm
120 x 55 mm
95 x 55 mm
80 x 55 mm
155 x 55 mm
Configuration Empty
Suitable for Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Tension-mounted
Complementary
Number of modules 2 modules
Colour Polar white (RAL 9003)
Product material PC/ABS
Quantity package 1 / unit Set of 1
Length 140 mm
Height 73 mm
Width 80 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.3 cm
Package 1 Length 14.5 cm
Package 1 Weight 112 g
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations