Schneider-Electric
 
ISM15003 picture- web-product-data-sheet
ISM15003
OptiLine 70 - adaptor - 1 module
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Pole
Trunking
Product type Adaptor
Trunking material Aluminium
Plastic
Type of pole One-sided
Two-sided
Trunking dimension 95 x 55 mm
80 x 55 mm
185 x 55 mm
120 x 55 mm
155 x 55 mm
Suitable for Wiring device c/c 60 mm
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Tension-mounted
Complementary
Number of modules 1 module
Colour White (RAL 9010)
Fixing mode By 2 screws
Snap-fitted
Product material PC/ABS
Quantity package 1 / unit Set of 1
Length 71 mm
Height 24 mm
Width 71 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 16.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 125
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.98 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months