This Application will be decommissioned as of January 7th 2025

ISM15010 |
Schneider-Electric
 
ISM15010 picture- web-product-data-sheet
ISM15010
OptiLine 70 - installation box - 1 module
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Pole
Trunking
Product type Installation box
Trunking material Aluminium
Plastic
Type of pole Two-sided
One-sided
Trunking dimension 155 x 55 mm
80 x 55 mm
120 x 55 mm
185 x 55 mm
95 x 55 mm
Suitable for Altira wiring device
Unica wiring device
Wiring device c/c 60 mm
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Free-standing
Complementary
Number of modules 1 module
Colour White (RAL 9010)
Fixing mode Snap-fitted
Product material PC/ABS
Quantity package 1 / unit Set of 1
Length 71 mm
Height 71 mm
Width 42 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 16.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 24 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months