Schneider-Electric
 
ISM15011 picture- web-product-data-sheet
ISM15011
OptiLine 70 - installation box - 2 modules
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Post
Service box
Pole
Trunking
Product type Installation box
Trunking material Plastic
Aluminium
Type of pole One installation box
One-sided
Two-sided
Two installation boxes
Type of post One-sided
Two-sided
Type of service box Service box kit
Trunking dimension 185 x 55 mm
95 x 55 mm
155 x 55 mm
80 x 55 mm
120 x 55 mm
Configuration Empty
Suitable for Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Tension-mounted
Complementary
Number of modules 2 modules
Colour White (RAL 9010)
Fixing mode Snap-fitted
Product material PC/ABS
Quantity package 1 / unit Set of 1
Length 140 mm
Height 71 mm
Width 42 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 44.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.687 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months