Schneider-Electric
 
ISM15012 picture- web-product-data-sheet
ISM15012
OptiLine 70 - installation box - 3 modules
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Pole
Product type Installation box
Trunking material Plastic
Aluminium
Type of pole Two-sided
One-sided
Trunking dimension 155 x 55 mm
95 x 55 mm
185 x 55 mm
80 x 55 mm
120 x 55 mm
Suitable for Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Free-standing
Complementary
Number of modules 3 modules
Colour White (RAL 9010)
Fixing mode Snap-fitted
Product material PC/ABS
Quantity package 1 / unit Set of 1
Length 185 mm
Height 71 mm
Width 42 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 0.154 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months