Schneider-Electric
 
ISM15101P picture- web-product-data-sheet
ISM15101P
OptiLine 70 - adaptor for Altira wiring device - 2 module - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Service box
Trunking
Post
Pole
Product type Adaptor
Trunking material Plastic
Aluminium
Type of pole One-sided
One installation box
Two installation boxes
Two-sided
Type of post One-sided
Two-sided
Type of service box Service box kit
Trunking dimension 185 x 55 mm
120 x 55 mm
155 x 55 mm
95 x 55 mm
80 x 55 mm
Configuration Empty
Suitable for Altira wiring device
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Free-standing
Complementary
Number of modules 2 modules
Colour Polar white (RAL 9003)
Fixing mode Snap-fitted
Product material PC/ABS
Quantity package 1 / unit Set of 1
Length 140 mm
Height 73 mm
Width 35 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Operating temperature -25…60 °C
IP degree of protection IP21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.3 cm
Package 1 Length 15.0 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.685 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations