This Application will be decommissioned as of January 7th 2025

ISM15200P |
Schneider-Electric
 
ISM15200P picture- web-product-data-sheet
ISM15200P
OptiLine 70 - adaptor for Unica wiring device - 1 module - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Pole
Product type Adaptor
Trunking material Aluminium
Plastic
Type of pole One-sided
Two-sided
Trunking dimension 155 x 55 mm
120 x 55 mm
95 x 55 mm
185 x 55 mm
80 x 55 mm
Suitable for Unica wiring device
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Tension-mounted
Complementary
Number of modules 1 module
Colour Polar white (RAL 9003)
Fixing mode Snap-fitted
Product material PC/ABS
Quantity package 1 / unit Set of 1
Length 71 mm
Height 73 mm
Width 28 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Operating temperature -25…60 °C
IP degree of protection IP21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 17 cm
Package 1 Length 18 cm
Package 1 Weight 30 g
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations