Schneider-Electric
 
ISM17010 picture- web-product-data-sheet
ISM17010
Ultra - installation trunking - 151 x 50 mm - plastic - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Installation trunking
Device application Cable distribution
Quantity per set 8 m
Type of packing Protective foil
Complementary
Compartment partitioning 2 compartments
Trunking dimension 151 x 50 mm
Device composition Front cover
Trunking base
Trunking material Plastic
Front opening size 75 mm
40 mm
Fixing mode Screw-fixed
Pre-punched fixing hole 230 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 151 mm
Width 50 mm
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15.1 cm
Package 1 Length 100 cm
Package 1 Weight 1.81 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months