Schneider-Electric
 
ISM20102 picture- web-product-data-sheet
ISM20102
OptiLine 45 - pole - tension-mounted - one-sided - natural - 3100-3500 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 45
Shape Oval
Cabling installation system Pole
Product type Pole
Device presentation Empty
Type of pole One-sided
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Adjustment Adjustable in height: 400 mm
Complementary
Additional information Adjustability of ceiling fixing 400 mm
Colour Natural
Front opening size 45 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 3100…3500 mm
Depth 89 mm
Width 68 mm
Cover type 1 closed cover cover 45 mm in aluminium anodized
Useful cross section 442 mm²
Compartment partitioning 1 compartment
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 60598-2-2
IEC 1084-2-4
NF C 68-102
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 16.500 cm
Package 1 Length 300.000 cm
Package 1 Weight 8.500 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 67.000 cm
Package 2 Width 120.000 cm
Package 2 Length 350.000 cm
Package 2 Weight 253.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months