Schneider-Electric
 
ISM20104 picture- web-product-data-sheet
ISM20104
OptiLine 45 - pole - tension-mounted - one-sided - natural - 3500-3900 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 45
Shape Oval
Cabling installation system Pole
Product type Pole
Device presentation Empty
Type of pole One-sided
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Adjustment Adjustable in height: 400 mm
Complementary
Additional information Adjustability of ceiling fixing 400 mm
Colour Natural
Front opening size 45 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 3500…3900 mm
Depth 89 mm
Width 68 mm
Cover type 1 closed cover cover 45 mm in aluminium anodized
Useful cross section 442 mm²
Compartment partitioning 1 compartment
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 60598-2-2
IEC 1084-2-4
NF C 68-102
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.500 cm
Package 1 Width 16.000 cm
Package 1 Length 353.000 cm
Package 1 Weight 11.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 70.000 cm
Package 2 Width 120.000 cm
Package 2 Length 360.000 cm
Package 2 Weight 330.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months