Schneider-Electric
 
ISM20107P picture- web-product-data-sheet
ISM20107P
OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 45
Cabling installation system Pole
Product type Pole
Type of pole Two-sided
Pole/post surface finish Powder coated
Pole fixing mode Tension-mounted
Complementary
Additional information Adjustability of ceiling fixing 400 mm
Colour Polar white (RAL 9003)
Front opening size 45 mm
Material Aluminium powder coated
Quantity package 1 / unit Set of 1
Height 2700…3100 mm
Depth 90 mm
Width 116 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 60598-2-2
IEC 1084-2-4
NF C 68-102
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 16.500 cm
Package 1 Length 258.000 cm
Package 1 Weight 11.090 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 60.000 cm
Package 2 Width 120.000 cm
Package 2 Length 250.000 cm
Package 2 Weight 328.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations