Schneider-Electric
 
ISM20110 picture- web-product-data-sheet
ISM20110
OptiLine 45 - pole - tension-mounted - two-sided - natural - 3500-3900 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 45
Shape Oval
Cabling installation system Pole
Product type Pole
Device presentation Empty
Type of pole Two-sided
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Adjustment Adjustable in height: 400 mm
Complementary
Additional information Adjustability of ceiling fixing 400 mm
Colour Natural
Front opening size 45 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 3500…3900 mm
Depth 90 mm
Width 116 mm
Cover type 2 closed cover cover 45 mm in aluminium anodized
Useful cross section 696 mm²
Compartment partitioning 2 compartments
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 60598-2-2
IEC 1084-2-4
NF C 68-102
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.500 cm
Package 1 Width 16.000 cm
Package 1 Length 366.500 cm
Package 1 Weight 12.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 69.000 cm
Package 2 Width 120.000 cm
Package 2 Length 370.000 cm
Package 2 Weight 366.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months