Schneider-Electric
 
ISM20111P picture- web-product-data-sheet
ISM20111P
OptiLine 45 - pole - tension-mounted - two-sided - polar white - 3500-3900 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 45
Cabling installation system Pole
Product type Pole
Type of pole Two-sided
Pole/post surface finish Powder coated
Pole fixing mode Tension-mounted
Complementary
Additional information Adjustability of ceiling fixing 400 mm
Colour Polar white (RAL 9003)
Front opening size 45 mm
Material Aluminium powder coated
Quantity package 1 / unit Set of 1
Height 3500…3900 mm
Depth 90 mm
Width 116 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 60598-2-2
IEC 1084-2-4
NF C 68-102
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 390.0 cm
Package 1 Width 11.6 cm
Package 1 Length 9.0 cm
Package 1 Weight 13.81 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 12.7 cm
Package 2 Width 15.5 cm
Package 2 Length 363.5 cm
Package 2 Weight 14.306 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 28
Package 3 Height 64.9 cm
Package 3 Width 120.0 cm
Package 3 Length 370.0 cm
Package 3 Weight 421.568 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations