This Application will be decommissioned as of January 7th 2025

ISM20114 |
Schneider-Electric
 
ISM20114 picture- web-product-data-sheet
ISM20114
OptiLine 45 - pole - free-standing - one-sided - natural - 2900 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 45
Cabling installation system Pole
Product type Pole
Type of pole One-sided
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Complementary
Colour Natural
Front opening size 45 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 2900 mm
Depth 89 mm
Width 68 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 60598-2-2
IEC 1084-2-4
NF C 68-102
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 29.0 cm
Package 1 Length 327.0 cm
Package 1 Weight 9.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 100.0 cm
Package 2 Width 120.0 cm
Package 2 Length 400.0 cm
Package 2 Weight 195.0 kg
Offer Sustainability
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months