Schneider-Electric
 
ISM20149P picture- web-product-data-sheet
ISM20149P
OptiLine 45 - pole - free-standing - 4 boxes - polar white - 2450 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 45
Cabling installation system Pole
Product type Pole
Type of pole Four installation boxes
Pole/post surface finish Powder coated
Pole fixing mode Free-standing
Complementary
Additional information Flexible conduit 2000 mm
Colour Polar white (RAL 9003)
Front opening size 45 mm
Material Aluminium powder coated
Quantity package 1 / unit Set of 1
Height 2450 mm
Depth 140 mm
Width 149 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 60598-2-2
IEC 1084-2-4
NF C 68-102
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 14.9 cm
Package 1 Length 245.0 cm
Package 1 Weight 5.9 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations