Schneider-Electric
 
ISM20200 picture- web-product-data-sheet
ISM20200
OptiLine 45 - post - one-sided - natural - 700 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Post
Product type Post
Type of post One-sided
Pole/post surface finish Anodized
Complementary
Colour Natural
Fixing mode Screw-fixed
Front opening size 45 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 700 mm
Width 68 mm
Market segment Small commercial
Residential
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN-AW-6063
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.8 cm
Package 1 Width 17.6 cm
Package 1 Length 74.4 cm
Package 1 Weight 2.052 kg
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 67.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 67.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months