Schneider-Electric
 
ISM20201P picture- web-product-data-sheet
ISM20201P
OptiLine 45 - post - one-sided - polar white - 700 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Post
Product type Post
Device presentation Empty
Type of post One-sided
Pole/post surface finish Powder coated
Complementary
Colour Polar white (RAL 9003)
Fixing mode Screw-fixed
Front opening size 45 mm
Material Aluminium powder coated
Quantity package 1 / unit Set of 1
Height 89 mm
Width 68 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN-AW-6063
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 70.0 cm
Package 1 Width 6.8 cm
Package 1 Length 8.9 cm
Package 1 Weight 1.74 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 13.1 cm
Package 2 Width 16.1 cm
Package 2 Length 72.9 cm
Package 2 Weight 2.165 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 28
Package 3 Height 67.4 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 80.62 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations