Schneider-Electric
 
ISM20208P picture- web-product-data-sheet
ISM20208P
OptiLine 45 - post - two-sided - polar white - 700 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Post
Product type Post
Device presentation Empty
Type of post Two-sided
Pole/post surface finish Powder coated
Complementary
Colour Polar white (RAL 9003)
Fixing mode Screw-fixed
Front opening size 45 mm
Material Aluminium powder coated
Quantity package 1 / unit Set of 1
Height 90 mm
Width 116 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN-AW-6063
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 70.0 cm
Package 1 Width 11.6 cm
Package 1 Length 9.0 cm
Package 1 Weight 2.73 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 12.7 cm
Package 2 Width 15.6 cm
Package 2 Length 70.2 cm
Package 2 Weight 3.152 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 28
Package 3 Height 67.4 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 108.256 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations