Schneider-Electric
 
ISM20346 picture- web-product-data-sheet
ISM20346
OptiLine 45 - service box - pre-wired, with outlets, cable and plug
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Service box
Product type Service box
Type of service box Pop-up
Configuration Pre-wired, with outlets, cable and plug
Outlet range Altira
Complementary
Number of power socket outlets 6 x standard power socket side earth
Colour Natural
Material Aluminium anodized
Quantity package 1 / unit 1 piece
Height 325 mm
Diameter 236 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN-AW-6063
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.6 cm
Package 1 Width 23.6 cm
Package 1 Length 32.5 cm
Package 1 Weight 4.9 kg
Contractual warranty
Warranty 18 months