Schneider-Electric
 
ISM20358 picture- web-product-data-sheet
ISM20358
OptiLine 45 - service box - pre-wired, with outlets, cable and plug
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Service box
Product type Service box
Type of service box Turnable
Configuration Pre-wired, with outlets, cable and plug
Outlet range Altira
Complementary
Number of power socket outlets 8 x standard power socket side earth
Number of data socket outlets 1 x LAN switch
7 x RJ45
2 x A-V switch
Colour Natural
Material Aluminium anodized
Quantity package 1 / unit 1 piece
Length 720 mm
Height 92 mm
Width 130 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN-AW-6063
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 72 cm
Package 1 Length 9.2 cm
Package 1 Weight 4.39 kg
Contractual warranty
Warranty 18 months