Schneider-Electric
 
ISM20400 picture- web-product-data-sheet
ISM20400
OptiLine 45 - service box - pop-up - 3-modules - empty
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Service box
Product type Service box
Type of service box Pop-up
Configuration Empty
Complementary
Colour Natural
Number of modules 3 modules
Material Aluminium anodized
Quantity package 1 / unit 1 piece
Length 252 mm
Height 112 mm
Diameter 100 mm
Environment
Operating temperature -5…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.800 cm
Package 1 Width 17.500 cm
Package 1 Length 36.000 cm
Package 1 Weight 932.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 33.368 kg
Offer Sustainability
SCIP Number 3950b460-f94e-4492-a479-6ae1d1a32961
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free No