Schneider-Electric
 
ISM20401 picture- web-product-data-sheet
ISM20401
OptiLine 45 - service box - pop-up - 4-modules - empty
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Service box
Product type Service box
Type of service box Pop-up
Configuration Empty
Complementary
Colour Natural
Number of modules 4 modules
Material Aluminium anodized
Quantity package 1 / unit 1 piece
Length 297 mm
Height 112 mm
Diameter 100 mm
Environment
Operating temperature -5…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.500 cm
Package 1 Width 64.000 cm
Package 1 Length 17.500 cm
Package 1 Weight 1.243 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 92.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 41.832 kg
Offer Sustainability
SCIP Number Eb5b5e46-4be9-4bcf-aba6-281c4368c15d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free No