This Application will be decommissioned as of January 7th 2025

ISM20410 |
Schneider-Electric
 
ISM20410 picture- web-product-data-sheet
ISM20410
OptiLine 45 - service box - desk box with flip lid - empty
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Service box
Product type Service box
Type of service box Flush-mounted desk
Configuration Empty
Complementary
Colour Grey
Material Aluminium powder coated
Steel
Quantity package 1 / unit 1 piece
Length 305 mm
Height 105 mm
Width 160 mm
Environment
Operating temperature -5…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 29.000 cm
Package 1 Length 41.000 cm
Package 1 Weight 1.513 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 92.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 48.312 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Eb5b5e46-4be9-4bcf-aba6-281c4368c15d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free No
Take-back No