Schneider-Electric
 
ISM20501 picture- web-product-data-sheet
ISM20501
OptiLine 70 - pole - tension-mounted - one-sided - natural - 4170-4570 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 70
Cabling installation system Pole
Product type Pole
Type of pole One-sided
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Complementary
Additional information Adjustability of ceiling fixing 400 mm
Colour Natural
Front opening size 70 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 4170…4570 mm
Depth 120 mm
Width 61 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 1084-2-4
SS 424 10 32
EN-AW-6063
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 12.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 7.2 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 64.9 cm
Package 2 Width 120.0 cm
Package 2 Length 256.0 cm
Package 2 Weight 236.544 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months