Schneider-Electric
 
ISM20506 picture- web-product-data-sheet
ISM20506
OptiLine 70 - pole - tension-mounted - two-sided - natural - 4170-4570 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 70
Cabling installation system Pole
Product type Pole
Type of pole Two-sided
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Complementary
Additional information Adjustability of ceiling fixing 400 mm
Colour Natural
Front opening size 70 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 4170…4570 mm
Depth 118 mm
Width 120 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 1084-2-4
SS 424 10 32
EN-AW-6063
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.8 cm
Package 1 Width 12 cm
Package 1 Length 410 cm
Package 1 Weight 14 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 14 cm
Package 2 Width 17 cm
Package 2 Length 432 cm
Package 2 Weight 15 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 28
Package 3 Height 67 cm
Package 3 Width 120 cm
Package 3 Length 450 cm
Package 3 Weight 442 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months