This Application will be decommissioned as of January 7th 2025

ISM20520 |
Schneider-Electric
 
ISM20520 picture- web-product-data-sheet
ISM20520
OptiLine 70 - pole - free-standing - one-sided - natural - 2385 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 70
Shape Oval
Cabling installation system Pole
Product type Pole
Device presentation Empty
Type of pole One-sided
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Adjustment Fixed: 0 mm
Complementary
Colour Natural
Front opening size 70 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 2385 mm
Depth 120 mm
Width 61 mm
Cover type 2 closed cover cover 70 mm in aluminium anodized
Useful cross section 4256 mm²
Compartment partitioning 1 compartment
Environment
Standards 73/23/EEC
93/68/EEC
IEC 1084-2-4
SS 424 10 32
EN-AW-6063
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 12.0 cm
Package 1 Length 238.5 cm
Package 1 Weight 6.15 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 64.9 cm
Package 2 Width 255.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 207.116 kg
Offer Sustainability
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months