Schneider-Electric
 
ISM20521 picture- web-product-data-sheet
ISM20521
OptiLine 70 - pole - free-standing - two-sided - natural - 2420 mm
Schneider Electric
Characteristics
Main
Range OptiLine
Product name OptiLine 70
Cabling installation system Pole
Product type Pole
Type of pole Two-sided
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Complementary
Colour Natural
Front opening size 70 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 2420 mm
Depth 118 mm
Width 120 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 1084-2-4
SS 424 10 32
EN-AW-6063
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.8 cm
Package 1 Width 12.0 cm
Package 1 Length 242.0 cm
Package 1 Weight 9.596 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 16
Package 2 Height 92.0 cm
Package 2 Width 255.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 173.536 kg
Offer Sustainability
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months