Schneider-Electric
 
ISM20551P picture- web-product-data-sheet
ISM20551P
OptiLine 70 - ceiling frame - 2-sided pole - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Ceiling frame
Complementary
Type of pole Two-sided
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Tension-mounted
Fixing mode Self-sticking
Material PS (polystyrene)
Length 167 mm
Height 1 mm
Width 170 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 16.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.345 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes