This Application will be decommissioned as of January 7th 2025

ISM20552P |
Schneider-Electric
 
ISM20552P picture- web-product-data-sheet
ISM20552P
OptiLine 70 - ceiling frame - Ø 65 mm pole - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Ceiling frame
Complementary
Type of pole One installation box
Two installation boxes
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode Self-sticking
Material PS (polystyrene)
Height 1 mm
Diameter 115 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 11.5 cm
Package 1 Length 11.5 cm
Package 1 Weight 9 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.2 kg
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.129 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No