Schneider-Electric
 
ISM20553 picture- web-product-data-sheet
ISM20553
OptiLine 70 - ceiling fixing - white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Ceiling fixing
Complementary
Type of pole Two-sided
One-sided
Colour tint White (RAL 9010)
Quantity per set Set of 1
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Steel powder coated
Length 126 mm
Height 75 mm
Width 72 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 7.5 cm
Package 1 Length 12.6 cm
Package 1 Weight 393 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 39.8 cm
Package 2 Width 30 cm
Package 2 Length 29.9 cm
Package 2 Weight 10.665 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 200
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 105.32 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months