Schneider-Electric
 
ISM20554 picture- web-product-data-sheet
ISM20554
OptiLine 70 - ceiling fixing - white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Ceiling fixing
Complementary
Type of pole One installation box
Two installation boxes
Colour tint White (RAL 9010)
Quantity per set Set of 1
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Steel powder coated
Height 75 mm
Diameter 72 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.2 cm
Package 1 Length 7.2 cm
Package 1 Weight 290 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 39.8 cm
Package 2 Width 30 cm
Package 2 Length 29.9 cm
Package 2 Weight 15.39 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 400
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 143.12 kg
Contractual warranty
Warranty 18 months