Schneider-Electric
 
ISM20555 picture- web-product-data-sheet
ISM20555
OptiLine 70 - partition profile - white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Partition profile
Complementary
Type of pole One-sided
Two-sided
Colour tint White (RAL 9010)
Quantity per set Set of 10
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Tension-mounted
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 50 mm
Height 500 mm
Width 49 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 50.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 96.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 13.0 cm
Package 2 Width 15.5 cm
Package 2 Length 102.5 cm
Package 2 Weight 1.368 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 300
Package 3 Height 90.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 67.04 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months