Schneider-Electric
 
ISM20602 picture- web-product-data-sheet
ISM20602
OptiLine 70 - post - one-sided - natural - 333 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Post
Product type Post
Type of post One-sided
Pole/post surface finish Anodized
Complementary
Colour Natural
Fixing mode Screw-fixed
Front opening size 70 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 333 mm
Width 100 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN-AW-6063
IEC 1084-2-4
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 830 g
Contractual warranty
Warranty 18 months