Schneider-Electric
 
ISM20604 picture- web-product-data-sheet
ISM20604
OptiLine 70 - post - one-sided - natural - 613 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Post
Product type Post
Type of post One-sided
Pole/post surface finish Anodized
Complementary
Colour Natural
Fixing mode Screw-fixed
Front opening size 70 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 613 mm
Width 100 mm
Market segment Small commercial
Residential
Environment
Standards 73/23/EEC
93/68/EEC
EN-AW-6063
IEC 1084-2-4
SS 424 10 32
Operating temperature -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 12.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 1.5 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 18
Package 2 Height 62.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 47.9 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months