Schneider-Electric
 
ISM20651 picture- web-product-data-sheet
ISM20651
OptiLine 70 - floor fixing - grey
Schneider Electric
Characteristics
Main
Cabling installation system Post
Pole
Product or component type Floor fixing
Complementary
Type of pole Two-sided
Type of post Two-sided
Colour tint Grey (RAL 9007)
Quantity per set Set of 1
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Aluminium powder coated
Length 154 mm
Height 45 mm
Width 164 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.4 cm
Package 1 Width 4.5 cm
Package 1 Length 15.4 cm
Package 1 Weight 335 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 39.8 cm
Package 2 Width 30 cm
Package 2 Length 29.9 cm
Package 2 Weight 10.93 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 107.44 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months