Schneider-Electric
 
ISM20652 picture- web-product-data-sheet
ISM20652
OptiLine 70 - floor fixing - grey
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Product or component type Floor fixing
Complementary
Type of pole One-sided
Type of post One-sided
Colour tint Grey (RAL 9007)
Quantity per set Set of 1
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Aluminium powder coated
Length 153 mm
Height 45 mm
Width 100 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 4.5 cm
Package 1 Length 15.3 cm
Package 1 Weight 250 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 39.8 cm
Package 2 Width 30 cm
Package 2 Length 29.9 cm
Package 2 Weight 8.23 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 85.84 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months