Schneider-Electric
 
ISM20660 picture- web-product-data-sheet
ISM20660
OptiLine 70 - floor feeder - natural
Schneider Electric
Characteristics
Main
Cabling installation system Post
Pole
Product or component type Floor feeder
Complementary
Type of pole One-sided
Two installation boxes
Two-sided
One installation box
Type of post Two-sided
One-sided
Colour tint Natural
Quantity per set Set of 1
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Aluminium anodized
Length 2500 mm
Height 18 mm
Width 91 mm
Market segment Residential
Small commercial
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 1.8 cm
Package 1 Length 250.0 cm
Package 1 Weight 2.47 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 55
Package 2 Height 36.0 cm
Package 2 Width 120.0 cm
Package 2 Length 256.0 cm
Package 2 Weight 156.85 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months