This Application will be decommissioned as of January 7th 2025

ISM20803P |
Schneider-Electric
ISM20803P picture- web-product-data-sheet
ISM20803P
Desk lead-through Polar white
Schneider Electric
Main
Range OptiLine
Cabling installation system Service box
Product or component type Lead-through
Complementary
Type of service box Service box kit
Device presentation Empty
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Product compatibility Altira wiring device
Unica wiring device
Material Aluminium powder coated
Height 70 mm
Diameter 80 mm
Market segment Small commercial
Residential
Environment
Standards IEC 1084-2-4
SS 424 10 32
Ambient air temperature for operation -5…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 152.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.244 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations