Schneider-Electric
 
ISM20808 picture- web-product-data-sheet
ISM20808
OptiLine 45 OptiLine 70 - foot - grey
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Foot
Complementary
Type of pole One-sided
Two-sided
Colour tint Grey (RAL 9007)
Quantity per set Set of 1
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Fixing mode Free-standing
Material Cast iron painted
Height 29 mm
Diameter 317 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 31.7 cm
Package 1 Length 31.7 cm
Package 1 Weight 10.75 kg
Unit Type of Package 2 P12
Number of Units in Package 2 62
Package 2 Height 80 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 681.724 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months