Schneider-Electric
 
ISM20809 picture- web-product-data-sheet
ISM20809
OptiLine 45 OptiLine 70 - foot - grey
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Foot
Complementary
Type of pole One-sided
Colour tint Grey (RAL 9007)
Quantity per set Set of 1
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Fixing mode Free-standing
Material Cast iron painted
Length 346 mm
Height 33 mm
Width 250 mm
Market segment Residential
Small commercial
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 34.0 cm
Package 1 Length 35.5 cm
Package 1 Weight 10.729 kg
Unit Type of Package 2 S04
Number of Units in Package 2 1
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.566 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months