Schneider-Electric
 
ISM20811P picture- web-product-data-sheet
ISM20811P
OptiLine 45 - ceiling frame - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Ceiling frame
Complementary
Type of pole Two-sided
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode Self-sticking
Material PS (polystyrene)
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 13.100 cm
Package 1 Length 15.500 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.895 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations