Schneider-Electric
 
ISM20812P picture- web-product-data-sheet
ISM20812P
OptiLine 45 - ceiling frame - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Service box
Pole
Product or component type Ceiling frame
Complementary
Type of pole Two installation boxes
Two-sided
One installation box
One-sided
Type of service box Service box kit
Device presentation Empty
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Fixing mode By 3 clamps
Material PC/ABS
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 16.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 150.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.960 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations