Schneider-Electric
 
ISM20813 picture- web-product-data-sheet
ISM20813
OptiLine 45 OptiLine 70 - ceiling fixing - white
Schneider Electric
Characteristics
Main
Cabling installation system Service box
Pole
Product or component type Ceiling fixing
Complementary
Type of pole Two-sided
Two installation boxes
One installation box
One-sided
Type of service box Service box kit
Device presentation Empty
Colour tint White (RAL 9010)
Quantity per set Set of 1
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Fixing mode By screws
Material Steel powder coated
Length 70 mm
Height 100 mm
Width 15 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 7.1 cm
Package 1 Length 11.0 cm
Package 1 Weight 147.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.837 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months