Schneider-Electric
 
ISM20814 picture- web-product-data-sheet
ISM20814
OptiLine 45 OptiLine 70 - ceiling fixing - white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Ceiling fixing
Complementary
Type of pole One-sided
Two-sided
Colour tint White (RAL 9010)
Quantity per set Set of 1
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Aluminium powder coated
Length 120 mm
Height 75 mm
Width 50 mm
Market segment Residential
Small commercial
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 5 cm
Package 1 Length 7.5 cm
Package 1 Weight 355 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 39.8 cm
Package 2 Width 30 cm
Package 2 Length 29.9 cm
Package 2 Weight 11.44 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 111.52 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months