Schneider-Electric
 
ISM20815 picture- web-product-data-sheet
ISM20815
OptiLine 45 OptiLine 70 - ceiling fixing - white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Service box
Product or component type Ceiling fixing
Complementary
Type of pole One-sided
Two installation boxes
Two-sided
One installation box
Type of service box Service box kit
Device presentation Empty
Colour tint White (RAL 9010)
Quantity per set Set of 1
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Fixing mode By screws
Material Steel powder coated
Length 70 mm
Height 105 mm
Width 90 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8 cm
Package 1 Length 13 cm
Package 1 Weight 252 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.047 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months