This Application will be decommissioned as of January 7th 2025

ISM20816 |
Schneider-Electric
 
ISM20816 picture- web-product-data-sheet
ISM20816
OptiLine 45 OptiLine 70 - ceiling fixing - white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Service box
Product or component type Ceiling fixing
Complementary
Type of pole Two installation boxes
Two-sided
One-sided
One installation box
Type of service box Service box kit
Device presentation Empty
Colour tint White (RAL 9010)
Quantity per set Set of 1
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Fixing mode By screws
Material Aluminium powder coated
Length 90 mm
Height 50 mm
Width 156 mm
Market segment Residential
Small commercial
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.100 cm
Package 1 Length 15.600 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.087 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months