Schneider-Electric
 
ISM20817 picture- web-product-data-sheet
ISM20817
OptiLine 45 OptiLine 70 - floor feeder - grey
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Product or component type Floor feeder
Complementary
Type of pole One-sided
Two installation boxes
Two-sided
One installation box
Type of post One-sided
Two-sided
Colour tint Grey (RAL 7030)
Quantity per set 28 m
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Tension-mounted
Fixing mode By screws
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 18 mm
Width 75 mm
Market segment Small commercial
Residential
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 2.0 cm
Package 1 Width 8.5 cm
Package 1 Length 200.0 cm
Package 1 Weight 1.06 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 28
Package 2 Height 9.0 cm
Package 2 Width 21.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 15.0 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 448
Package 3 Height 65.0 cm
Package 3 Width 120.0 cm
Package 3 Length 210.0 cm
Package 3 Weight 261.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months