Schneider-Electric
 
ISM20818 picture- web-product-data-sheet
ISM20818
OptiLine 45 OptiLine 70 - jointing piece - grey
Schneider Electric
Characteristics
Main
Cabling installation system Post
Pole
Product or component type Jointing piece
Complementary
Type of pole Two-sided
One installation box
Two installation boxes
One-sided
Type of post One-sided
Two-sided
Colour tint Grey (RAL 7030)
Quantity per set Set of 10
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Tension-mounted
Material PVC (polyvinyl chloride)
Length 78 mm
Height 20 mm
Width 50 mm
Market segment Small commercial
Residential
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.97 cm
Package 1 Width 5.0 cm
Package 1 Length 7.97 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 5.5 cm
Package 2 Length 12.0 cm
Package 2 Weight 130.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.087 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months