This Application will be decommissioned as of January 7th 2025

ISM20819 |
Schneider-Electric
 
ISM20819 picture- web-product-data-sheet
ISM20819
OptiLine 45 OptiLine 70 - cable feeder - grey
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Product or component type Cable feeder
Complementary
Type of pole One installation box
Two installation boxes
Two-sided
One-sided
Type of post One-sided
Two-sided
Colour tint Grey (RAL 7030)
Quantity per set Set of 10
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode Snap-fitted
Material PVC (polyvinyl chloride)
Length 120 mm
Height 20 mm
Width 120 mm
Market segment Small commercial
Residential
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.970 cm
Package 1 Width 12.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.900 cm
Package 2 Width 12.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 374.000 g
Unit Type of Package 3 BB2
Number of Units in Package 3 10
Package 3 Height 1.900 cm
Package 3 Width 12.000 cm
Package 3 Length 12.000 cm
Package 3 Weight 374.000 g
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months